IESNA:LM-63-2002
[TEST]P1336549
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R15B2750DE010 E3A301WH_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 3500K CCT AND, 80CRI , E3A301WH TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]202
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
6.7 9.8 14.3 28.7 62.9 114.2 233.2 491.2 872.6 1032
1186 1339.5 1481.6 1600.5 1697.7 1772.8 1823.3 1849.4 1847.4 1815.6
1751 1645.6 1513.8 1362.9 1158.7 977.8 788.7 617.4 465.1 226.2
110.2 56.4 16.9 6.7 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.7 9.4 14.3 28.3 63.1 111.6 226 498.3 883 1025.7
1189 1348.9 1475.1 1599.7 1681.8 1761.4 1810.9 1832.5 1826.4 1792
1721.1 1615.6 1486.3 1319.1 1166.6 965.4 791.5 615.2 468.6 231.7
107.1 54.8 16.7 6.9 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.7 9.6 14.1 28.3 61.7 108.3 230.3 486.3 842.4 1009
1150.1 1297.5 1440.3 1545 1638.8 1703.6 1749.4 1771.2 1762.2 1720.3
1651.1 1540.5 1421.6 1260.5 1104.5 925.9 752.8 604.8 444.3 215.6
105.7 54.8 16.5 6.7 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.7 9.6 14.3 27.9 59.9 108.5 219.7 440.9 802.9 945.7
1083.9 1235.4 1362.1 1469 1546 1607.1 1650 1664.7 1651.3 1606.2
1537.4 1433.8 1314.2 1175.4 1000.4 845.3 690.9 547.4 409.7 206.7
101.4 53.1 16.7 7.3 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.7 9.6 14.3 25.9 59.7 102.8 207.7 413 735.1 867.5
1002.5 1133 1252.7 1343.8 1422.4 1478 1508.7 1515.8 1494.7 1451.3
1384.5 1294.1 1180.2 1044.8 892.1 751 597.3 462.7 360.4 184.9
96.3 51.3 16.1 7.3 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.7 9.6 14.1 25.3 56.8 100.8 194.1 380.2 661.2 781.9
907.6 1025.9 1127.3 1204.9 1275.8 1315.9 1341.1 1344 1319.9 1274.3
1206.1 1119.6 1010.2 873.8 758.1 618 508.1 404.2 312.2 166
86.1 47.9 16.7 7.1 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.7 9.6 13.8 25 55.8 96.3 180.4 334 584.2 687.5
792.5 892.7 989 1052.4 1104.5 1137.9 1155.6 1151.3 1127.1 1081.5
1015.3 927.5 826.5 717.4 608 509.5 410.1 332.3 264.7 140.1
76.2 43 17.1 7.3 2.2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.7 9.2 13.6 24 54 91.4 163.1 289.4 496.9 591.3
673.6 764.4 833.3 889.7 930.8 951.2 959.9 951.4 921 880.1
817 749.2 655.5 568.3 473.7 401.6 329.9 273.5 218.1 114.4
65.4 39.5 17.3 7.1 2.4 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.7 9.2 13.6 22.2 50.7 86.3 148.4 251.3 413.4 490.1
564.5 629.6 683 728.8 754.5 766.3 766.3 754.3 727.2 690.1
634.5 571.2 505.6 438 366.3 308.1 257.8 214.8 177.6 97.3
57.2 35.6 15.7 6.9 2.2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
6.7 9.4 13.2 21.8 47.4 81 132.6 220.7 341.1 396.1
440.9 492.2 536 565.7 580.6 585.6 580.8 566.3 544.7 516.6
475.5 426.6 378.1 327.2 278.8 235.8 200.6 169.2 142.7 84.1
49.3 30.7 15.5 6.1 2.4 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
6.7 8.4 10.6 13.8 19.8 32.6 45 55 61.7 62.3
61.3 59.3 57.8 55.8 53.8 51.3 48.9 46.2 43 39.9
36.5 33.8 30.8 27.7 25 22 19.3 16.3 12.8 5.7
3.5 1.4 0.4 0 0 0 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
6.7 7.9 8.4 9 9.4 9.4 9.2 9 8.4 8.3
7.9 7.5 6.9 6.5 6.1 5.5 5.1 4.5 3.9 3.1
2.6 1.8 1.2 1 0.6 0.6 0.4 0.2 0.2 0
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
6.7 6.9 6.3 5.7 4.9 3.9 3.3 2.6 2 1.8
1.6 1.2 1 1 0.6 0.4 0.4 0.4 0.4 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
6.7 5.7 4.3 3.3 2.6 1.8 1.2 0.8 0.4 0.4
0.2 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.8 0.8 0.8 0.8
0.6 0.6 0.6 0.6 0.4 0.4 0.4 0.2 0
6.7 4.7 3.3 2.4 1.4 0.8 0.6 0.4 0.2 0.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.4 0.6 0.8 0.8 0.8 1 0.8
0.8 0.6 0.6 0.4 0.4 0.2 0.2 0 0
6.7 4.3 2.9 1.8 1 0.6 0.4 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.2
0.2 0.4 0.4 0.6 0.8 1 1.2 1.2 1.2 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
6.7 4.1 2.8 1.6 1 0.6 0.4 0.4 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0.2 0.2 0.2 0.2 0.2 0.4
0.4 0.4 0.6 0.8 1 1 1.2 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
